IESNA:LM-63-2002
[TEST]P947847
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11921
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1398.7 1751.3 2070.1 2316.8 2518 2631.9 2685.4 2704.5 2801.1 3007.9
3349.4 3780.7 4205.3 4544.4 4841 5111.8 5282.8 5326.5 5221.3 4954.8
4417 3487.2 2878.6 2411 1909.4 1343.3 883 619 483.1 417.2
378.4 318.1 269.5 93.5 45.5 7.4 0
1398.7 1763.6 2085.4 2336.5 2521.1 2646 2710 2727.9 2807.9 2994.3
3310 3732.7 4149.3 4500.1 4799.8 5070.5 5273.6 5346.8 5279.8 5053.9
4604.7 3745.7 2994.9 2515 2019.6 1464.5 963 649.8 498.4 432
382.1 323.1 272 115.7 48.6 9.2 0
1398.7 1748.2 2063.9 2317.4 2515 2658.3 2737.7 2771.6 2834.3 3001.7
3270.6 3646 4046 4398.6 4683.5 4911.2 5124.7 5228.7 5202.2 5021.9
4660.7 4070.6 3244.8 2668.8 2177.1 1639.3 1094.7 727.4 537.8 446.7
394.4 343.4 294.1 224.6 114.5 13.5 0
1398.7 1748.2 2054.7 2307.6 2518.7 2680.5 2788.8 2845.4 2904.5 3033.7
3233.7 3524.8 3870.6 4202.3 4469.3 4688.4 4872.4 5021.3 5061.3 5002.2
4785 4381.9 3815.8 3145.7 2515 1954.4 1366.7 875 596.9 454.1
392 340.3 290.4 231.4 162.5 63.4 0
1398.7 1696.5 1993.8 2253.4 2476.2 2673.1 2830 2934 3000.5 3102.6
3268.8 3482.3 3758.6 4039.8 4292.7 4510.6 4687.8 4845.3 4957.3 4987.5
4927.8 4744.4 4388.7 3850.9 3222.6 2580.8 1923 1267.6 796.3 534.1
407.4 361.8 314.4 240 161.8 50.5 0
1398.7 1669.5 1937.8 2190.7 2424.5 2641.1 2838 2993.7 3099.5 3198.6
3322.9 3501.4 3708.1 3953.7 4201 4447.2 4656.4 4820.1 4943.8 5045.9
5125.3 5098.8 4987.5 4734.5 4297.6 3731.5 3003.6 2303.3 1548.9 956.3
620.3 424 307.1 185.8 93.5 24.6 0
1398.7 1617.8 1851 2089.1 2320.5 2547.6 2766.6 2961.7 3123.5 3253.4
3385.1 3529.1 3687.2 3884.1 4110 4365.9 4629.3 4883.5 5108.7 5306.8
5487.1 5685.3 5774.5 5829.9 5817.6 5566.5 5087.1 4323.5 3313.1 2244.2
1295.3 672.6 343.4 198.1 96.6 33.2 0
1398.7 1578.4 1765.5 1969.8 2181.4 2381.4 2596.2 2804.8 3005.4 3182.6
3359.8 3524.1 3673.1 3833.7 4002.3 4183.2 4393 4630.6 4890.2 5165.9
5466.8 5898.8 6247.7 6460.6 6703.1 6878.4 6901.2 6665.5 6052.6 5060.7
3687.2 2379.6 1212.9 494.7 176.6 34.5 0
1398.7 1507.6 1639.3 1791.9 1959.3 2136.5 2316.8 2495.3 2671.9 2853.4
3043.5 3219.5 3410.9 3610.9 3818.9 4027.5 4258.9 4518.6 4805.9 5131.5
5511.7 6088.3 6660.6 7052.6 7552.9 8141.8 8771.9 9192.2 9102.3 8256.2
6514.2 4223.2 1791.3 547.1 172.3 35.7 0
1398.7 1495.3 1626.4 1766.7 1924.8 2092.2 2263.3 2433.7 2602.3 2773.4
2942 3116.8 3301.4 3501.4 3708.1 3922.9 4161.7 4425.6 4721 5057.6
5437.3 6047.7 6624.3 7048.9 7583.6 8225.5 8913.4 9351.6 9268.5 8368.8
6475.4 3959.8 1517.5 419.1 135.4 30.8 0
1398.7 1448.5 1516.2 1607.3 1717.5 1837.5 1958.7 2086.1 2217.7 2350.7
2484.8 2623.3 2762.9 2910.6 3069.4 3237.4 3422 3631.2 3883.5 4171.5
4522.2 5079.8 5502.5 5919.7 6428.6 7040.9 7615.6 7864.9 7604.6 6612
4881 2716.8 783.3 164.3 54.8 12.3 0
1398.7 1414.1 1452.2 1507 1582.7 1664.5 1753.8 1845.5 1938.4 2037.4
2134.1 2227 2323 2418.3 2519.3 2625.7 2737.7 2873.7 3031.2 3235.5
3530.9 3897.7 4147.5 4426.9 4761 5125.3 5373.9 5287.1 4852.7 4038
2916.2 1492.2 486.7 145.2 49.8 11.7 0
1398.7 1383.3 1388.9 1414.1 1455.3 1497.8 1553.8 1609.2 1663.9 1721.2
1771 1815.9 1853.5 1887.9 1911.9 1927.3 1942.7 1953.1 1970.4 2010.4
2106.4 2163 2173.4 2194.4 2227 2256.5 2175.9 1920.5 1556.2 1153.2
784 444.3 222.8 94.1 45.5 16 0
1398.7 1318.7 1271.3 1246.7 1244.2 1254.1 1270.7 1289.2 1302.1 1310.1
1309.5 1294.1 1270.1 1236.2 1191.3 1136.6 1070.7 1002.4 939.6 881.2
820.9 767.3 722.4 685.5 653.5 620.9 580.3 525.5 449.8 348.3
253.5 186.5 129.2 83.1 47.4 13.5 0
1398.7 1259 1172.3 1134.1 1124.9 1132.9 1150.1 1168.6 1177.8 1175.3
1162.4 1139.6 1106.4 1065.2 1017.2 968 916.9 865.8 815.3 760
704 653.5 616.6 594.4 585.8 587 585.8 568.6 526.1 455.4
346.4 238.8 167.4 110.1 54.8 12.3 0
1398.7 1212.3 1107.6 1066.4 1068.3 1091.6 1117.5 1134.1 1135.3 1124.3
1102.7 1071.9 1035.6 993.8 949.5 905.8 859.7 811 761.2 715
680 649.8 629.5 616.6 605.5 592.6 572.3 551.4 525.5 484.3
421.5 331.1 217.2 120 57.2 12.3 0
1398.7 1167.3 1059.6 1032 1049.2 1081.2 1106.4 1118.7 1113.8 1094.7
1065.2 1030.1 989.5 949.5 907 865.8 837.5 803.7 761.2 727.4
704.6 674.4 627 589.5 564.9 540.9 516.3 491.7 469.5 449.2
425.2 386.4 316.3 242.5 142.1 34.5 0
1398.7 1142.1 1034.4 1019 1048.6 1079.3 1104.6 1111.9 1100.3 1070.1
1033.8 992.6 948.3 908.9 875 856 833.2 809.8 787 736.6
691.7 656 620.3 587 552.6 522.4 492.9 465.8 437.5 404.9
372.9 344 301.5 260.3 182.1 70.8 0
1398.7 1120.6 1018.4 1016.6 1049.2 1078.7 1100.9 1103.3 1085.5 1052.9
1011.6 966.1 925.5 888 862.7 841.2 813.5 776 742.7 702.7
672 637.5 603.7 572.9 547.1 520.6 492.3 463.4 429.5 392
350.8 314.4 267.7 202.5 134.1 56 0
1398.7 1108.3 1010.4 1016 1051.6 1080.6 1100.3 1096.6 1073.8 1035
987 942.1 904 875 861.5 828.9 778.4 720 696.6 676.9
641.8 614.7 591.4 556.9 531.1 510.7 484.3 452.9 415.4 374.1
329.2 309.5 266.4 174.1 126.8 77.5 0
1398.7 1105.8 1005.5 1016.6 1052.3 1081.8 1099.6 1094.7 1067 1023.3
974.7 930.4 892.9 875 854.1 812.9 739 690.4 678.1 654.1
623.4 590.1 558.7 534.7 520 507.1 483.1 453.5 417.8 376.6
332.9 344 274.4 183.4 139.7 51.7 0
1398.7 1105.8 1004.9 1018.4 1052.9 1082.4 1099 1096.6 1069.5 1024
974.7 929.8 892.3 875.7 852.3 810.4 733.5 691 681.2 653.5
621.5 585.2 559.4 527.4 523.1 507.1 482.4 453.5 420.3 376
334.1 339.1 235.7 189.5 137.8 49.8 0
